IESNA:LM-63-2002
[TEST]P1646958
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6C-835-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 246W 80CRI 3500K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (96) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.05A 245.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24753.1
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 245.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4200.2 4515.5 4607.9 4686.7 4700.2 4684.4 4704.7 4776.8 4882.6 5076.3 5333.0 5639.3 5970.4 6290.2 6587.5 
6887.0 7134.7 7332.9 7560.4 7839.7 8148.2 8506.3 8961.2 9465.7 10044.5 10567.0 11109.8 11312.4 10060.3 7650.5 
4281.3 1448.1 858.1 256.7 0.0 0.0 0.0 
4200.2 4531.3 4625.9 4691.2 4697.9 4684.4 4711.5 4783.5 4900.6 5087.6 5348.8 5657.3 5986.2 6287.9 6587.5 
6871.2 7128.0 7348.7 7562.6 7812.6 8098.7 8459.0 8913.9 9400.4 9985.9 10540.0 11161.5 11463.3 10344.0 7981.5 
4639.4 1567.5 903.1 304.0 0.0 0.0 0.0 
4200.2 4529.0 4612.4 4682.2 4702.4 4713.7 4767.8 4873.6 5015.5 5211.4 5472.7 5779.0 6094.3 6391.5 6673.1 
6952.3 7222.6 7470.3 7731.6 8001.8 8312.6 8702.2 9170.7 9756.2 10479.2 11152.5 12071.4 12677.2 12105.2 10087.3 
7513.1 3495.3 1301.7 718.4 153.1 0.0 0.0 
4200.2 4535.8 4605.6 4666.4 4704.7 4747.5 4830.8 4968.2 5137.1 5339.8 5596.5 5887.1 6191.1 6470.4 6751.9 
7040.2 7337.4 7652.7 8010.8 8393.7 8846.4 9366.6 9990.4 10778.7 11717.8 12713.3 13859.6 14895.6 14954.1 12244.8 
9220.2 5704.6 2839.9 1054.0 326.6 0.0 0.0 
4200.2 4520.0 4576.3 4623.6 4677.7 4747.5 4851.1 4993.0 5159.6 5351.1 5567.3 5810.5 6089.8 6366.8 6677.6 
7033.4 7427.5 7880.2 8373.4 8918.4 9528.8 10260.7 11125.5 12204.3 13449.7 14636.6 15830.2 16771.6 17161.2 15433.8 
10362.0 6839.7 3598.9 1409.8 369.3 0.0 0.0 
4200.2 4495.2 4549.3 4587.6 4646.1 4731.7 4835.3 4975.0 5137.1 5315.0 5513.2 5747.4 6015.4 6308.2 6646.0 
7035.6 7499.6 8026.6 8605.4 9260.8 9956.7 10780.9 11801.2 12906.9 14100.6 15186.1 16199.6 17059.9 17436.0 16059.9 
10934.1 6326.2 2984.1 878.3 144.1 0.0 0.0 
4200.2 4490.7 4542.5 4562.8 4625.9 4711.5 4826.3 4956.9 5101.1 5261.0 5438.9 5664.1 5916.3 6218.1 6562.7 
6988.4 7470.3 8046.9 8686.5 9404.9 10249.4 11157.0 12195.3 13307.8 14352.8 15255.9 16080.2 16850.4 16933.8 15201.9 
10618.8 5355.6 2355.7 743.2 144.1 2.3 0.0 
4200.2 4457.0 4506.5 4513.3 4558.3 4650.6 4763.3 4893.9 5013.2 5139.4 5301.5 5492.9 5740.7 6040.2 6420.8 
6920.8 7495.1 8148.2 8947.7 9731.4 10726.9 11639.0 12600.7 13506.0 14271.7 14902.3 15528.4 15841.5 14999.2 12220.0 
7839.7 3893.9 1439.1 822.0 466.2 11.3 0.0 
4200.2 4396.2 4436.7 4429.9 4452.5 4526.8 4634.9 4756.5 4875.9 4995.2 5137.1 5326.3 5571.8 5905.1 6344.2 
6925.3 7637.0 8513.0 9465.7 10533.2 11591.7 12499.3 13343.9 13985.7 14512.7 14900.1 15055.5 14409.1 12012.9 7742.8 
3430.0 1261.2 641.9 333.3 60.8 6.8 0.0 
4200.2 4319.6 4333.1 4326.3 4342.1 4396.2 4490.7 4598.8 4716.0 4839.8 4986.2 5188.9 5468.2 5860.0 6398.3 
7116.7 7995.1 9067.1 10179.6 11265.1 12157.0 12837.1 13339.4 13729.0 13958.7 13963.2 13411.4 11555.7 7655.0 3353.4 
876.1 333.3 177.9 96.8 40.5 9.0 0.0 
4200.2 4234.0 4184.5 4155.2 4157.4 4202.5 4283.5 4375.9 4463.7 4562.8 4688.9 4851.1 5080.8 5423.1 5880.3 
6508.7 7312.7 8220.3 9215.7 10026.5 10630.0 10990.4 11251.6 11427.3 11366.5 10956.6 9745.0 7420.8 4065.1 1364.8 407.6 
216.2 150.9 126.1 92.3 20.3 0.0 
4200.2 4173.2 4089.9 4017.8 3986.3 4002.0 4047.1 4098.9 4150.7 4213.7 4290.3 4400.7 4560.6 4799.3 5132.6 
5621.3 6218.1 6979.3 7772.1 8380.2 8814.8 9028.8 9125.6 9087.3 8803.6 8191.0 6936.6 4986.2 2506.6 851.3 290.5 
189.2 155.4 132.9 90.1 24.8 0.0 
4200.2 4094.4 3966.0 3851.1 3776.8 3738.5 3729.5 3731.8 3731.8 3731.8 3734.0 3752.0 3797.1 3875.9 4020.0 
4254.3 4558.3 4929.9 5312.8 5551.5 5587.5 5425.4 5119.1 4666.4 4031.3 3243.1 2292.7 1394.1 659.9 281.5 148.6 99.1 
54.1 33.8 18.0 6.8 0.0 
4200.2 4002.0 3776.8 3556.1 3360.2 3193.5 3044.9 2891.7 2716.1 2520.1 2303.9 2065.2 1797.2 1520.2 1249.9 990.9 770.2 
608.1 502.2 439.2 391.9 353.6 317.6 286.0 254.5 223.0 191.4 162.2 128.4 96.8 67.6 47.3 31.5 18.0 13.5 9.0 0.0 
4200.2 3914.2 3585.4 3243.1 2909.8 2583.2 2249.9 1912.1 1569.7 1252.2 979.7 763.5 630.6 565.3 524.7 484.2 452.7 418.9 
387.4 353.6 322.1 292.8 268.0 243.2 218.5 189.2 159.9 137.4 112.6 87.8 63.1 42.8 29.3 20.3 15.8 11.3 0.0 
4200.2 3830.9 3391.7 2932.3 2432.3 1963.9 1515.7 1150.8 864.8 693.7 630.6 594.6 560.8 529.3 488.7 454.9 423.4 394.1 
367.1 337.8 313.0 286.0 259.0 232.0 204.9 180.2 155.4 132.9 112.6 92.3 67.6 51.8 38.3 27.0 18.0 11.3 0.0 
4200.2 3722.8 3209.3 2619.2 2011.2 1472.9 1029.2 763.5 659.9 626.1 596.8 569.8 540.5 509.0 468.4 439.2 407.6 378.4 
353.6 326.6 301.8 274.8 245.5 216.2 186.9 162.2 137.4 117.1 96.8 83.3 67.6 51.8 38.3 29.3 22.5 15.8 0.0 
4200.2 3671.0 3044.9 2364.7 1650.8 1128.3 779.2 666.6 635.1 605.8 581.0 556.3 527.0 493.2 459.4 427.9 396.4 369.3 
342.3 313.0 281.5 250.0 218.5 186.9 157.6 135.1 112.6 94.6 81.1 69.8 60.8 51.8 42.8 36.0 29.3 22.5 0.0 
4200.2 3607.9 2934.5 2166.5 1432.4 923.4 695.9 650.9 623.8 599.1 574.3 549.5 522.5 488.7 457.2 423.4 389.6 355.8 324.3 
290.5 254.5 220.7 186.9 153.1 126.1 103.6 85.6 74.3 67.6 63.1 60.8 56.3 51.8 42.8 36.0 27.0 0.0 
4200.2 3553.9 2835.4 2013.4 1277.0 813.0 673.4 644.1 617.1 592.3 567.5 542.8 515.7 482.0 448.2 414.4 378.4 340.1 301.8 
263.5 225.2 189.2 155.4 128.4 103.6 85.6 74.3 67.6 65.3 63.1 63.1 60.8 56.3 49.5 40.5 31.5 0.0 
4200.2 3524.6 2783.6 1950.3 1200.4 768.0 668.9 639.6 614.8 590.1 563.0 536.0 509.0 475.2 441.4 407.6 369.3 326.6 286.0 
245.5 207.2 171.2 139.6 112.6 92.3 78.8 69.8 65.3 63.1 63.1 63.1 60.8 56.3 51.8 45.0 33.8 0.0 
4200.2 3540.3 2794.9 1939.1 1213.9 756.7 668.9 641.9 614.8 587.8 563.0 536.0 506.7 472.9 441.4 405.4 364.8 324.3 281.5 
241.0 202.7 166.7 135.1 110.4 90.1 76.6 67.6 65.3 63.1 63.1 63.1 60.8 56.3 51.8 45.0 33.8 0.0 
